Manufacturer specific SDOs

Objects 2000h to 3999h

Index

Sub-
index

Data Type

Float Scale

Access

PDO
map.

Description

ASCII object

2000h

 

Array

 

 

 

System Warnings

2000h

0

U8

 

RO

no

highest sub-index

2000h

1

U32

 

RO

no

System Warning 1

DRV.WARNING1 see "DRV.WARNING1 to DRV.WARNING3 "

2000h

2

U32

 

RO

no

System Warning 2

DRV.WARNING2 (see "DRV.WARNING1 to DRV.WARNING3 "

2000h

3

U32

 

RO

no

System Warning 3

DRV.WARNING3 (see "DRV.WARNING1 to DRV.WARNING3 "

2001h

 

Array

 

 

 

System Faults

2001h

0

U8

 

RO

no

highest sub-index

2001h

1

U32

 

RO

no

System Fault 1

DRV.FAULT1 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

2

U32

 

RO

no

System Fault 2

DRV.FAULT2 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

3

U32

 

RO

no

System Fault 3

DRV.FAULT3 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

4

U32

 

RO

no

System Fault 4

DRV.FAULT4 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

5

U32

 

RO

no

System Fault 5

DRV.FAULT5 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

6

U32

 

RO

no

System Fault 6

DRV.FAULT6 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

7

U32

 

RO

no

System Fault 7

DRV.FAULT7 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

8

U32

 

RO

no

System Fault 8

DRV.FAULT8 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

9

U32

 

RO

no

System Fault 9

DRV.FAULT9 (see "DRV.FAULT1 to DRV.FAULT10 "

2001h

A

U32

 

RO

no

System Fault 10

DRV.FAULT10 (see "DRV.FAULT1 to DRV.FAULT10 "

2002h

 

Array

 

 

 

Manufacturer status bytes

2002h

0

U8

 

RO

no

highest sub-index

2002h

1

U8

 

RO

yes

Manufacturer status bytes 1

2002h

2

U8

 

RO

yes

Manufacturer status bytes 2

2002h

3

U8

 

RO

yes

Manufacturer status bytes 3

2002h

4

U8

 

RO

yes

Manufacturer status bytes 4

2011h

 

VAR

 

RO

 

DRV.RUNTIME in seconds

DRV.RUNTIME (see "DRV.RUNTIME "

2012h

 

Array

 

 

 

Fault history: Fault numbers

DRV.FAULTHIST (see "DRV.FAULTHIST"

2012h

0

U8

 

RO

no

highest sub-index

2012h

1 to 20

U32

 

RO

no

Nth-latest entry in fault number list of fault history table

2013h

 

Array

 

 

 

Fault history: Time stamps

DRV.FAULTHIST (see "DRV.FAULTHIST"

2013h

0

U8

 

RO

no

highest sub-index

2013h

1 to 20

U32

 

RO

no

Nth-latest entry in fault time stamp list of fault history table

2014h

 

Array

 

 

 

Mask TxPDO Channel 1

2014h

1

U32

 

RW

no

Mask (Byte 0..3)

2014h

2

U32

 

RW

no

Mask (Byte 4..7)

2015h

 

Array

 

 

 

Mask TxPDO Channel 2

2015h

1

U32

 

RW

no

Mask (Byte 0..3)

2015h

2

U32

 

RW

no

Mask (Byte 4..7)

2016h

 

Array

 

 

 

Mask TxPDO Channel 3

2016h

1

U32

 

RW

no

Mask (Byte 0..3)

2016h

2

U32

 

RW

no

Mask (Byte 4..7)

2017h

 

Array

 

 

 

Mask TxPDO Channel 4

2017h

1

U32

 

RW

no

Mask (Byte 0..3)

2017h

2

U32

 

RW

no

Mask (Byte 4..7)

2018h

 

Array

 

 

 

Firmware version

2018h

0

U16

 

const

no

highest sub-index

2018h

1

U16

 

const

no

Major version

2018h

2

U16

 

const

no

Minor version

2018h

3

U16

 

const

no

Revision

2018h

4

U16

 

const

no

Branch version

2026h

 

Array

 

 

 

ASCII Channel

2026h

0

U8

 

RO

no

highest sub-index

2026h

1

VisStr

 

WO

no

Command

2026h

2

VisStr

 

RO

no

Response

2031h

0

VisStr

 

RW

no

Drive Name, length 10 bits

DRV.NAME (see "DRV.NAME "

2032h

0

VisStr

 

RW

no

Drive custom identifier string, length 32 byte

DRV.CUSTOM- IDENTIFIER (see "DRV.CUSTOMIDENTIFIER"

204Ch

 

Array

 

 

 

pv scaling factor

204Ch

0

U8

 

RO

no

highest sub-index

204Ch

1

INT32

 

RW

no

pv scaling factor numerator

204Ch

2

INT32

 

RW

no

pv scaling factor denominator

2050h

0

INT32

1:1

RO

yes

Position, secondary feedback

DRV.HANDWHEEL (see "DRV.HANDWHEEL ")

2071h

0

INT32

 

RW

yes*

Target current

-

2077h

0

INT32

 

RO

yes

Current actual value

-

207Fh

0

UINT32

 

RW

yes

Maximum velocity in CST-mode & PT-mode

ILClosed"Instruction list" This is a low-level language and resembles assembly.VLIMIT (see "IL.VLIMIT"

2080h

0

U16

 

WO

yes

Selects motion task to be executed in profile position mode.

2081h

0

U16

 

RO

yes

Last active motion task.

20A0h

0

INT32

var

RO

yes

LatchClosedThe control word is used to activate the drive's latch status machine. The latch control word is processed independently of the EtherCAT bus cycle. The status word is used to return the drive's latch status position 1, positive edge

CAP0.PLFB (see "CAP0.PLFB, CAP1.PLFB "), CAP0.T (see "CAP0.T, CAP1.T ")

20A1h

0

INT32

var

RO

yes

Latch position 1, negative edge

CAP0.PLFB (see "CAP0.PLFB, CAP1.PLFB "), CAP0.T (see "CAP0.T, CAP1.T ")

20A2h

0

INT32

var

RO

yes

Latch position 2, positive edge

CAP1.PLFB (see "CAP0.PLFB, CAP1.PLFB "), CAP1.T (see "CAP0.T, CAP1.T ")

20A3h

0

INT32

var

RO

yes

Latch position 2, negative edge

CAP1.PLFB (see "CAP0.PLFB, CAP1.PLFB "), CAP1.T (see "CAP0.T, CAP1.T ")

20A4h

0

U16

 

RW

yes

Latch control register

20A5h

0

U16

 

RW

yes

Latch status register

20A6h

0

INT32

var

RO

yes

Gets captured position value

CAP0.PLFB (see "CAP0.PLFB, CAP1.PLFB ")

20A7h

0

INT32

var

RO

yes

Gets captured position value

CAP1.PLFB (see "CAP0.PLFB, CAP1.PLFB ")

20B8h

0

U16

 

RW

yes

Clear changed digital input information

3405h

 

Array

 

 

 

VL.ARTYPE

3405h

0

U8

 

RO

no

highest sub-index

3405h

1

U8

 

RW

no

Calculation method for BiQuad filter 1

VL.ARTYPE1 (see "VL.ARTYPE1 TO VL.ARTYPE4 "

3405h

2

U8

 

RW

no

Calculation method for BiQuad filter 2

VL.ARTYPE2 (see "VL.ARTYPE1 TO VL.ARTYPE4 "

3405h

3

U8

 

RW

no

Calculation method for BiQuad filter 3

VL.ARTYPE3 (see "VL.ARTYPE1 TO VL.ARTYPE4 "

3405h

4

U8

 

RW

no

Calculation method for BiQuad filter 4

VL.ARTYPE4 (see "VL.ARTYPE1 TO VL.ARTYPE4 "

3406h

 

Array

 

 

 

VL BiQuad

3406h

0

U8

 

RO

no

highest sub-index

3406h

1

U32

1000:1

RW

no

Natural frequency of pole of anti-resonance (AR) filter 1

VL.ARPF1 (see "VL.ARPF1 TO VL.ARPF4 "

3406h

2

U32

1000:1

RW

no

Natural frequency of pole of anti-resonance (AR) filter 2

VL.ARPF2 (see "VL.ARPF1 TO VL.ARPF4 "

3406h

3

U32

1000:1

RW

no

Natural frequency of pole of anti-resonance (AR) filter 3

VL.ARPF3 (see "VL.ARPF1 TO VL.ARPF4 "

3406h

4

U32

1000:1

RW

no

Natural frequency of pole of anti-resonance (AR) filter 4

VL.ARPF4 (see "VL.ARPF1 TO VL.ARPF4 "

3406h

5

U32

1000:1

RW

no

Q of pole of anti-resonance (AR) filter 1

VL.ARPQ1 (see "VL.ARPQ1 TO VL.ARPQ4 "

3406h

6

U32

1000:1

RW

no

Q of pole of anti-resonance (AR) filter 2

VL.ARPQ2 (see "VL.ARPQ1 TO VL.ARPQ4 "

3406h

7

U32

1000:1

RW

no

Q of pole of anti-resonance (AR) filter 3

VL.ARPQ3 (see "VL.ARPQ1 TO VL.ARPQ4 "

3406h

8

U32

1000:1

RW

no

Q of pole of anti-resonance (AR) filter 4

VL.ARPQ4 (see "VL.ARPQ1 TO VL.ARPQ4 "

3406h

9

U32

1000:1

RW

no

Natural frequency of zero of anti-resonance (AR) filter 1

VL.ARZF1 (see "VL.ARZF1 TO VL.ARZF4 "

3406h

A

U32

1000:1

RW

no

Natural frequency of zero of anti-resonance (AR) filter 2

VL.ARZF2 (see "VL.ARZF1 TO VL.ARZF4 "

3406h

B

U32

1000:1

RW

no

Natural frequency of zero of anti-resonance (AR) filter 3

VL.ARZF3 (see "VL.ARZF1 TO VL.ARZF4 "

3406h

C

U32

1000:1

RW

no

Natural frequency of zero of anti-resonance (AR) filter 4

VL.ARZF4 (see "VL.ARZF1 TO VL.ARZF4 "

3406h

D

U32

1000:1

RW

no

Q of zero of anti-resonance filter 1

VL.ARZQ1 (see "VL.ARZQ1 TO VL.ARZQ4 "

3406h

E

U32

1000:1

RW

no

Q of zero of anti-resonance filter 2

VL.ARZQ2 (see "VL.ARZQ1 TO VL.ARZQ4 "

3406h

F

U32

1000:1

RW

no

Q of zero of anti-resonance filter 3

VL.ARZQ3 (see "VL.ARZQ1 TO VL.ARZQ4 "

3406h

10

U32

1000:1

RW

no

Q of zero of anti-resonance filter 4

VL.ARZQ4 (see "VL.ARZQ1 TO VL.ARZQ4 "

3407h

 

Struct

 

 

 

Velocity Filter

3407h

0

U8

 

RO

no

highest sub-index

3407h

1

INT32

1000:1

RW

no

10 Hz filtered VL.FB

VL.FBFILTER (see "VL.FBFILTER "

3407h

2

U32

1000:1

RW

no

Gain for the velocity feedforward

VL.KVFF (see "VL.KVFF "

3407h

3

U32

 

RW

no

Gain for the acceleration feedforward

VL.KBUSFF (see "VL.KBUSFF "

3407h

4

U32

1:1

RW

no

Sets the velocity error

VL.ERR (see "VL.ERR "

3412h

0

INT8

 

RW

no

Type of regen resistor

REGEN.TYPE (see "REGEN.TYPE "

3414h

0

U8

 

RW

 

Returns and sets the regen resistor fault level temperature.

REGEN.WATTEXT (see "REGEN.WATTEXT "

3415h

0

U32

1000:1

RO

no

Thermal regen resistor time constant

REGEN.TEXT (see "REGEN.TEXT "

3416h

0

U32

 

RO

no

Gets regen resistor's calculated power

REGEN.POWER (see "REGEN.POWER "

3417h

0

U32

 

RO

no

Returns a filtered version of 3416h

REGEN.POWER- FILTERED (see "REGEN.POWERFILTERED"

3420h

0

U16

1000:1

RW

no

Sets the foldback fault level.

IL.FOLDFTHRESH (see "IL.FOLDFTHRESH "

3421h

0

U32

1000:1

RW

no

Sets the user value for the foldback fault level.

IL.FOLDFTHRESHU (see "IL.FOLDFTHRESHU"

3422h

0

U32

1000:1

 

no

Sets friction compensation value.

IL.FRICTION (see "IL.FRICTION"

3423h

0

INT32

1000:1

 

no

A constant current command added to compensate for gravity.

IL.OFFSET (see "IL.OFFSET"

3424h

0

U16

 

 

no

Enables/disables the integrator part of the PI loop.

IL.INTEN (Password Protected)

3425h

0

U32

1000:1

RO

no

Reads the overall foldback current limit

IL.IFOLD (see "IL.IFOLD "

3426h

0

U32

1000:1

RW

no

Sets current loop acceleration feedforward gain value

IL.KACCFF (see "IL.KACCFF"

3427h

 

Record

 

 

 

Motor protection parameters

3427h

0

U8

 

RO

no

highest sub-index

3427h

1

U8

 

RW

no

 

IL.MIMODE (see "IL.MIMODE"

3427h

2

U8

 

RW

no

IL.MI2TWTHRESH (see "IL.MI2TWTHRESH"

3427h

3

U32

 

RW

yes

IL.MI2T (see "IL.MI2T"

3430h

0

U8

 

RW

no

Sets the direction for absolute motion tasks.

PL.MODPDIR (see "PL.MODPDIR")

3431h

0

U16

 

RW

no

Sets the motion task in the drive

MT.SET (see "MT.SET ")

3432h

0

U16

 

WO

no

Loads motion task for editing

MT.LOAD(see "MT.LOAD ")

3440h

 

Array

 

 

 

Controlled stop parameters

3440h

0

U8

 

RO

no

highest sub-index

3440h

1

U32

1:1

RW

no

Sets the deceleration value for a controlled stop.

CS.DEC (see "CS.DEC "

3440h

2

U32

1:1

RW

no

Sets the velocity threshold for a controlled stop.

CS.VTHRESH (see "CS.VTHRESH "

3440h

3

U32

 

RW

no

Sets the time value for the drive velocity to be within CS.VTHRESH.

CS.TO (see "CS.TO "

3441h

0

U8

 

RO

no

Controlled stop state

CS.STATE (see "CS.STATE "

3443h

0

U16

 

RO

no

Returns the possible reason for a drive disable

DRV.DIS (see "DRV.DIS "

3444h

0

U16

1000:1

RO

no

Maximum current for dynamic braking

DRV.DBILIMIT (see "DRV.DBILIMIT "

3445h

0

U32

 

RO

no

Emergency timeout for braking

DRV.DISTO (see "DRV.DISTO "

3450h

0

U8

 

RW

yes

Release or enable brake

MOTOR.BRAKERLS (see "MOTOR.BRAKERLS "

3451h

0

U8

 

RO

yes

Determines which drive parameters are calculated automatically.

MOTOR.AUTOSET (see "MOTOR.AUTOSET"

3452h

0

U16

 

RW

no

Sets the motor maximum voltage

MOTOR.VOLTMAX (see "MOTOR.VOLTMAX "

3453h

0

U32

 

RW

no

Sets the motor temperature warning level

MOTOR.TEMPWARN (see "MOTOR.TEMPWARN "

3454h

0

U32

1000:1

RW

no

Sets the thermal constant of the motor coil

MOTOR.CTF0 (see "MOTOR.CTF0"

3455h

0

U32

1000:1

RW

no

Sets the line-to-line motor Lq

MOTOR.LQLL (see "MOTOR.LQLL "

3456h

0

U32

1000:1

RW

no

Sets the stator winding resistance phase-phase in ohms

MOTOR.R (see "MOTOR.R "

3457h

 

Record

 

 

 

Induction Motor parameter

3457h

0

U8

 

RO

no

highest sub-index

3457h

1

INT32

1000:1

RW

no

Configuration of induction motor's rated velocity.

MOTOR.VRATED (see "MOTOR.VRATED"

3457h

2

U16

 

RW

no

Configuration of induction motor's rated voltage.

MOTOR.VOLTRATED (see "MOTOR.VOLTRATED"

3457h

3

U16

 

RW

no

Sets the minimum voltage for V/f Control.

MOTOR.VOLTMIN (see "MOTOR.VOLTMIN"

3458h

0

U16

 

RO

yes

Motor temperature for motors with sensorClosedA sensor is a type of transducer that converts one type of energy into another for various purposes including measurement or information transfer

MOTOR.TEMPC(see "MOTOR.TEMPC"

345Ah

 

Array

 

 

 

Brake Control

345Ah

0

U8

 

RO

no

highest sub-index

345Ah

1

U16

 

RW

yes

Brake Control Command

345Ah

2

U16

 

RO

yes

Brake Status Response

3460h

 

Record

 

 

 

Capture engines parameters

3460h

0

U8

 

RO

no

highest sub-index

3460h

1

U8

 

RW

no

Specifies the trigger source for the position capture.

CAP0.TRIGGER (see "CAP0.TRIGGER, CAP1.TRIGGER ")

3460h

2

U8

 

RW

no

Specifies the trigger source for the position capture.

CAP1.TRIGGER (see "CAP0.TRIGGER, CAP1.TRIGGER ")

3460h

3

U8

 

RW

no

Selects the captured value.

CAP0.MODE (see "CAP0.MODE, CAP1.MODE ")

3460h

4

U8

 

RW

no

Selects the captured value.

CAP1.MODE (see "CAP0.MODE, CAP1.MODE ")

3460h

5

U8

 

RW

no

Controls the precondition logic.

CAP0.EVENT (see "CAP0.EVENT, CAP1.EVENT ")

3460h

6

U8

 

RW

no

Controls the precondition logic.

CAP1.EVENT (see "CAP0.EVENT, CAP1.EVENT ")

3460h

7

U8

 

RW

no

Selects the capture precondition edge.

CAP0.PREEDGE (see "CAP0.PREEDGE, CAP1.PREEDGE ")

3460h

8

U8

 

RW

no

Selects the capture precondition edge.

CAP1.PREEDGE (see "CAP0.PREEDGE, CAP1.PREEDGE ")

3460h

9

U8

 

RW

no

Sets the precondition trigger.

CAP0.PRESELECT (see "CAP0.PRESELECT, CAP1.PRESELECT ")

3460h

A

U8

 

RW

no

Sets the precondition trigger.

CAP1.PRESELECT (see "CAP0.PRESELECT, CAP1.PRESELECT ")

3460h

B

U8

 

RW

no

Selects the feedback source for the capture engine 0.

CAP0.FBSOURCE (see "CAP0.FBSOURCE, CAP1.FBSOURCE")

3460h

C

U8

 

RW

no

Selects the feedback source for the capture engine 1.

CAP1.FBSOURCE (see "CAP0.FBSOURCE, CAP1.FBSOURCE")

3470h

 

Record

 

 

 

 

3470h

0

U8

 

RO

no

highest sub-index

3470h

1

INT8

 

RW

no

Sets the analog output mode.

AOUT.MODE (see "AOUT.MODE "

3470h

2

INT16

1000:1

RW

yes

Reads the analog output value.

AOUT.VALUE (see "AOUT.VALUE "

3470h

3

INT16

1000:1

RW

yes

Reads and writes the analog output value.

AOUT.VALUEU (see "AOUT.VALUEU "

3470h

4

INT16

1000:1

RO

yes

Reads the value of the analog input signal.

AIN.VALUE (see "AIN.VALUE "

3470h

5

U32

1000:1

RW

no

Sets velocity scale factor for analog output

AOUT.VSCALE (see "AOUT.VSCALE "

3471h

0

U32

1:1

RW

no

Sets the analog position scale factor

AOUT.PSCALE (see "AOUT.PSCALE "

3472h

0

U32

1:1

RW

no

Sets analog pscale factor

AIN.PSCALE (see "AIN.PSCALE "

3474h

 

Array

 

 

 

DINx.PARAM

3474h

0

U8

 

RO

no

highest sub-index

3474h

1

U32

 

RW

no

Lower 32-bit part of input parameter 1

DIN1.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

2

U32

 

RW

no

Lower 32-bit part of input parameter 2

DIN2.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

3

U32

 

RW

no

Lower 32-bit part of input parameter 3

DIN3.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

4

U32

 

RW

no

Lower 32-bit part of input parameter 4

DIN4.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

5

U32

 

RW

no

Lower 32-bit part of input parameter 5

DIN5.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

6

U32

 

RW

no

Lower 32-bit part of input parameter 6

DIN6.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

7

U32

 

RW

no

Lower 32-bit part of input parameter 7

DIN7.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

8

U32

 

RW

no

Higher 32-bit part of input parameter 1

DIN1.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

9

U32

 

RW

no

Higher 32-bit part of input parameter 2

DIN2.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

A

U32

 

RW

no

Higher 32-bit part of input parameter 3

DIN3.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

4

U32

 

RW

no

Higher 32-bit part of input parameter 1

DIN1.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

5

U32

 

RW

no

Higher 32-bit part of input parameter 2

DIN2.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

6

U32

 

RW

no

Higher 32-bit part of input parameter 3

DIN3.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

B

U32

 

RW

no

Higher 32-bit part of input parameter 4

DIN4.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

C

U32

 

RW

no

Higher 32-bit part of input parameter 5

DIN5.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

D

U32

 

RW

no

Higher 32-bit part of input parameter 6

DIN6.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3474h

E

U32

 

RW

no

Higher 32-bit part of input parameter 7

DIN7.PARAM (see "DIN1.PARAM TO DIN7.PARAM"

3475h

 

Array

 

 

 

DOUTx.PARAM

3475h

0

U8

 

RO

no

highest sub-index

3475h

1

U32

 

RW

no

Lower 32-bit part of output parameter 1

DOUT1.PARAM (see "DOUT1.PARAM AND DOUT2.PARAM"

3475h

2

U32

 

RW

no

Lower 32-bit part of output parameter 2

DOUT2.PARAM (see "DOUT1.PARAM AND DOUT2.PARAM"

3475h

3

U32

 

RW

no

Higher 32-bit part of output parameter 1

DOUT1.PARAM (see "DOUT1.PARAM AND DOUT2.PARAM"

3475h

2

U32

 

RW

no

Higher 32-bit part of output parameter 1

DOUT1.PARAM (see "DOUT1.PARAM AND DOUT2.PARAM"

3475h

4

U32

 

RW

no

Hogher 32-bit part of output parameter 2

DOUT2.PARAM (see "DOUT1.PARAM AND DOUT2.PARAM"

3480h

0

U32

1000:1

RW

no

Integral gain of position regulator PIDClosed"Proportional-Integral-Derivative" A PID controller is a generic control-loop feedback mechanism widely used in industrial control systems. An "error" occurs when an event or a disturbance triggers off a change in the process variable. A PID controller attempts to correct the error between a measured process variable and a desired setpoint by calculating and then outputting a corrective action that can adjust the process accordingly loop

PL.KI (see "PL.KI "

3481h

 

Array

 

 

 

PL.INTMAX

3481h

0

U8

 

RO

no

highest sub-index

3481h

1

U32

1:1

RW

no

Input saturation

PL.INTINMAX (see "PL.INTINMAX "

3481h

2

U32

1:1

RW

no

Output saturation

PL.INTOUTMAX (see "PL.INTOUTMAX "

3482h

0

INT32

1:1

RO

no

Maximum value of following error in homing

HOME.PERRTHRESH (see "HOME.PERRTHRESH")

3483h

0

INT32

1:1

RW

no

Sets the position error warning level

PL.ERRWTHRESH (see "PL.ERRWTHRESH "

3484h

0

INT32

1:1

RW

no

Specification of an additional movement after homing is completed.

HOME.DIST (see "HOME.DIST")

3490h

0

INT32

1:1

RW

no

Position feedback offset

FB1.OFFSET (see "FB1.OFFSET"

3491h

0

U32

 

RO

no

Location of index pulse on EEO

DRV.EMUEMTURN (see "DRV.EMUEMTURN "

3492h

0

U32

 

RO

no

Motion status of the drive

DRV.MOTIONSTAT (see "DRV.MOTIONSTAT")

3493h

0

U8

 

RO

no

Direction of EEO (emulated encoder output)

DRV.EMUEDIR (see "DRV.EMUEDIR "

3494h

 

Record

 

 

 

WS parameters

3494h

0

U8

 

RO

no

highest sub-index

3494h

1

INT16

1000:1

RW

no

Sets maximum current used for wake and shake

WS.IMAX (see "WS.IMAX "

3494h

2

INT32

1:1

RW

no

Sets the maximum movement required for wake and shake

WS.DISTMAX (see "WS.DISTMAX "

3494h

3

U16

 

RW

no

Sets the delay for wake and shake between loops in mode 0

WS.TDELAY3 (see "WS.TDELAY3 "

3494h

4

INT32

1:1

RW

no

Defines the maximum allowed velocity for Wake & Shake

WS.VTHRESH (see "WS.VTHRESH "

3494h

5

U8

 

RO

no

Reads wake and shake status

WS.STATE (see "WS.STATE "

3494h

6

U8

 

RW

no

Arm Wake and Shake to start

WS.ARM (see "WS.ARM "

3495h

0

U16

1000:1

RW

no

Voltage level for undervoltage warning.

VBUS.UVWTHRESH (see "VBUS.UVWTHRESH "

3496h

 

Array

 

 

 

FBUS synchronization parameters

3496h

0

U8

 

RO

no

highest sub-index

3496h

1

U32

RW

no

expected time distance between clearing the PLL counter and calling the PLL function

FBUS.SYNCDIST (see "FBUS.SYNCDIST"

3496h

2

U32

RW

no

actual time distance between clearing the PLL counter and calling the PLL function

FBUS.SYNCACT (see "FBUS.SYNCACT"

3496h

3

U32

RW

no

Time window, which is used in order to consider the drive as being synchronized

FBUS.SYNCWND (see "FBUS.SYNCWND"

3496h

4

U32

RW

no

Time, which is used for extending or lowering the sample rate of the internal 16[kHz] IRQClosed"Interrupt ReQuest" An interrupt request refers to the act of interrupting the bus lines used to signal an interrupt

3498h

0

U8

 

RW

no

Protection level of fieldbus against other communication channels (Telnet, ModbusClosedModBus is a serial communications protocol and is now the most commonly available means of connecting industrial electronic devices. ModBus is often used to connect a supervisory computer with a remote terminal unit in supervisory control and data acquisition (SCADA) systems. Versions of the ModBus protocol exist for serial port and Ethernet (it is widely used with TCP/IP over Ethernet)..)

FBUS.PROTECTION (see "FBUS.PROTECTION"

3499h

0

INT32

 

RW

yes

Set-point for stepper motor output through the emulated encoder output (EEO)

DRV.EMUSTEPCMD

34A0h

 

Array

 

 

 

PLS Position

 

34A0h

0

U8

 

RO

no

highest sub-index

34A0h

1

INT32

1:1

RW

no

Limit switch 1 compare value

PLS.P1 (see "PLS.P1 TO PLS.P8 ")

34A0h

2

INT32

1:1

RW

no

Limit switch 2 compare value

PLS.P2 (see "PLS.P1 TO PLS.P8 ")

34A0h

3

INT32

1:1

RW

no

Limit switch 3 compare value

PLS.P3 (see "PLS.P1 TO PLS.P8 ")

34A0h

4

INT32

1:1

RW

no

Limit switch 4 compare value

PLS.P4 (see "PLS.P1 TO PLS.P8 ")

34A0h

5

INT32

1:1

RW

no

Limit switch 5 compare value

PLS.P5 (see "PLS.P1 TO PLS.P8 ")

34A0h

6

INT32

1:1

RW

no

Limit switch 6 compare value

PLS.P6 (see "PLS.P1 TO PLS.P8 ")

34A0h

7

INT32

1:1

RW

no

Limit switch 7 compare value

PLS.P7 (see "PLS.P1 TO PLS.P8 ")

34A0h

8

INT32

1:1

RW

no

Limit switch 8 compare value

PLS.P8 (see "PLS.P1 TO PLS.P8 ")

34A1h

 

Array

 

 

 

PLS Width

34A1h

0

U8

 

RO

no

highest sub-index

34A1h

1

INT32

1:1

RW

no

Sets Limit Switch1 Width

PLS.WIDTH1 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

2

INT32

1:1

RW

no

Sets Limit Switch 2 Width

PLS.WIDTH2 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

3

INT32

1:1

RW

no

Sets Limit Switch 3 Width

PLS.WIDTH3 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

4

INT32

1:1

RW

no

Sets Limit Switch 4 Width

PLS.WIDTH4 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

5

INT32

1:1

RW

no

Sets Limit Switch 5 Width

PLS.WIDTH5 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

6

INT32

1:1

RW

no

Sets Limit Switch 6 Width

PLS.WIDTH6 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

7

INT32

1:1

RW

no

Sets Limit Switch 7 Width

PLS.WIDTH7 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A1h

8

INT32

1:1

RW

no

Sets Limit Switch 8 Width

PLS.WIDTH8 (see "PLS.WIDTH1 TO PLS.WIDTH8 ")

34A2h

 

Array

 

 

 

PLS Time

34A2h

0

U8

 

RO

no

highest sub-index

34A2h

1

U16

 

RW

no

Sets limit switch 1 time

PLS.T1 (see "PLS.T1 TO PLS.T8 ")

34A2h

2

U16

 

RW

no

Sets limit switch 2 time

PLS.T2 (see "PLS.T1 TO PLS.T8 ")

34A2h

3

U16

 

RW

no

Sets limit switch 3 time

PLS.T3 (see "PLS.T1 TO PLS.T8 ")

34A2h

4

U16

 

RW

no

Sets limit switch 4 time

PLS.T4 (see "PLS.T1 TO PLS.T8 ")

34A2h

5

U16

 

RW

no

Sets limit switch 5 time

PLS.T5 (see "PLS.T1 TO PLS.T8 ")

34A2h

6

U16

 

RW

no

Sets limit switch 6 time

PLS.T6 (see "PLS.T1 TO PLS.T8 ")

34A2h

7

U16

 

RW

no

Sets limit switch 7 time

PLS.T7 (see "PLS.T1 TO PLS.T8 ")

34A2h

8

U16

 

RW

no

Sets limit switch 8 time

PLS.T8 (see "PLS.T1 TO PLS.T8 ")

34A3h

 

Array

 

 

 

PLS Configuration

34A3h

0

U8

 

RO

no

highest sub-index

34A3h

1

U16

 

RW

no

Enables the limit switches

PLS.EN (see "PLS.EN ")

34A3h

2

U16

 

RW

no

Resets limit switches

PLS.RESET (see "PLS.RESET ")

34A3h

3

U16

 

RW

no

Selects limit switch mode

PLS.MODE (see "PLS.MODE ")

34A3h

4

U16

 

RW

no

Reads the limit switch state

PLS.STATE (see "PLS.STATE ")

34A4h

0

U8

 

RW

no

Sets limit switch units

PLS.UNITS (see "PLS.UNITS ")

34A8h

0

INT32

 

RW

no

Sets the Compare 0 modulo value

CMP0.MODVALUE (see "CMPx.MODVALUE"

34A9h

 

Array

 

 

 

Compare0 modulo bounds

34A9h

0

U8

 

RO

no

highest sub-index

34A9h

1

U8

 

RW

no

Compare0 modulo bound 1

CMP0.MODBOUND1 (see "CMPx.MODBOUND1"

34A9h

2

U8

 

RW

no

Compare0 modulo bound 2

CMP0.MODBOUND2 (see "CMPx.MODBOUND2"

34AAh

 

Array

 

 

 

CMP0 setpoints

34AAh

0

U8

 

RO

no

highest sub-index

34AAh

1

INT32

 

RW

no

Compare0 setpointClosedSetpoint is the target value that an automatic control system, for example PID controller, will aim to reach 0

CMP0.SETPOINT 0 (see "CMPx.SETPOINT"

34AAh

2

INT32

 

RW

no

Compare0 setpoint 1

CMP0.SETPOINT 1 (see "CMPx.SETPOINT"

34AAh

3

INT32

 

RW

no

Compare0 setpoint 2

CMP0.SETPOINT 2 (see "CMPx.SETPOINT"

34AAh

4

INT32

 

RW

no

Compare0 setpoint 3

CMP0.SETPOINT 3 (see "CMPx.SETPOINT"

34AAh

5

INT32

 

RW

no

Compare0 setpoint 4

CMP0.SETPOINT 4 (see "CMPx.SETPOINT"

34AAh

6

INT32

 

RW

no

Compare0 setpoint 5

CMP0.SETPOINT 5 (see "CMPx.SETPOINT"

34AAh

7

INT32

 

RW

no

Compare0 setpoint 6

CMP0.SETPOINT 6 (see "CMPx.SETPOINT"

34AAh

8

INT32

 

RW

no

Compare0 setpoint 7

CMP0.SETPOINT 7 (see "CMPx.SETPOINT"

34ABh

 

Array

 

 

 

CMP0 widths

34ABh

0

U8

 

RO

no

highest sub-index

34ABh

1

INT32

 

RW

no

Compare0 width 0

CMP0.WIDTH 0 (see "CMPx.WIDTH"

34ABh

2

INT32

 

RW

no

Compare0 width 1

CMP0.WIDTH 1 (see "CMPx.WIDTH"

34ABh

3

INT32

 

RW

no

Compare0 width 2

CMP0.WIDTH 2 (see "CMPx.WIDTH"

34ABh

4

INT32

 

RW

no

Compare0 width 3

CMP0.WIDTH 3 (see "CMPx.WIDTH"

34ABh

5

INT32

 

RW

no

Compare0 width 4

CMP0.WIDTH 4 (see "CMPx.WIDTH"

34ABh

6

INT32

 

RW

no

Compare0 width 5

CMP0.WIDTH 5 (see "CMPx.WIDTH"

34ABh

7

INT32

 

RW

no

Compare0 width 6

CMP0.WIDTH 6 (see "CMPx.WIDTH"

34ABh

8

INT32

 

RW

no

Compare0 width 7

CMP0.WIDTH 7 (see "CMPx.WIDTH"

34ACh

 

Array

 

 

 

CMP0 widthtype

34ACh

0

U8

 

RO

no

highest sub-index

34ACh

1

U8

 

RW

no

Compare0 widthtype 0

CMP0.WIDTHTYPE 0 (see "CMPx.WIDTHTYPE"

34ACh

2

U8

 

RW

no

Compare0 widthtype 1

CMP0.WIDTHTYPE 1 (see "CMPx.WIDTHTYPE"

34ACh

3

U8

 

RW

no

Compare0 widthtype 2

CMP0.WIDTHTYPE 2 (see "CMPx.WIDTHTYPE"

34ACh

4

U8

 

RW

no

Compare0 widthtype 3

CMP0.WIDTHTYPE 3 (see "CMPx.WIDTHTYPE"

34ACh

5

U8

 

RW

no

Compare0 widthtype 4

CMP0.WIDTHTYPE 4 (see "CMPx.WIDTHTYPE"

34ACh

6

U8

 

RW

no

Compare0 widthtype 5

CMP0.WIDTHTYPE 5 (see "CMPx.WIDTHTYPE"

34ACh

7

U8

 

RW

no

Compare0 widthtype 6

CMP0.WIDTHTYPE 6 (see "CMPx.WIDTHTYPE"

34ACh

8

U8

 

RW

no

Compare0 widthtype 7

CMP0.WIDTHTYPE 7 (see "CMPx.WIDTHTYPE"

34ADh

 

Array

 

 

 

CMP0 modes

34ADh

0

U8

 

RO

no

highest sub-index

34ADh

1

U8

 

RW

no

Compare0 mode 0

CMP0.MODE 0 (see "CMPx.MODE"

34ADh

2

U8

 

RW

no

Compare0 mode 1

CMP0.MODE 1 (see "CMPx.MODE"

34ADh

3

U8

 

RW

no

Compare0 mode 2

CMP0.MODE 2 (see "CMPx.MODE"

34ADh

4

U8

 

RW

no

Compare0 mode 3

CMP0.MODE 3 (see "CMPx.MODE"

34ADh

5

U8

 

RW

no

Compare0 mode 4

CMP0.MODE 4 (see "CMPx.MODE"

34ADh

6

U8

 

RW

no

Compare0 mode 5

CMP0.MODE 5 (see "CMPx.MODE"

34ADh

7

U8

 

RW

no

Compare0 mode 6

CMP0.MODE 6 (see "CMPx.MODE"

34ADh

8

U8

 

RW

no

Compare0 mode 7

CMP0.MODE 7 (see "CMPx.MODE"

34B0h

 

Array

 

 

 

USER.DWORDS for writing of feedback memory

34B0h

0

U8

 

RO

no

highest sub-index

34B0h

1

U32

 

RW

no

FB1.USERDWORD1

FB1.USERDWORD1 (see "FB1.USERDWORD0 to FB1.USERDWORD1"

34B0h

2

U32

 

RW

no

FB1.USERDWORD2

FB1.USERDWORD2 (see "FB1.USERDWORD0 to FB1.USERDWORD1"

34B1h

 

Array

 

 

 

USER.WORDS for writing of feedback memory

34B1h

0

U8

 

RO

no

highest sub-index

34B1h

1

U16

 

RW

no

FB1.USERWORD1

FB1.USERWORD1 (see "FB1.USERWORD0 to FB1.USERWORD3"

34B1h

2

U16

 

RW

no

FB1.USERWORD2

FB1.USERWORD2 (see "FB1.USERWORD0 to FB1.USERWORD3"

34B1h

3

U16

 

RW

no

FB1.USERWORD3

FB1.USERWORD3 (see "FB1.USERWORD0 to FB1.USERWORD3"

34B1h

4

U16

 

RW

no

FB1.USERWORD4

FB1.USERWORD4 (see "FB1.USERWORD0 to FB1.USERWORD3"

34B2h

 

Array

 

 

 

USER.BYTES for writing of feedback memory

34B2h

0

U8

 

RO

no

highest sub-index

34B2h

1

U8

 

RW

no

FB1.USERBYTE1

FB1.USERBYTE1 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

2

U8

 

RW

no

FB1.USERBYTE2

FB1.USERBYTE2 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

3

U8

 

RW

no

FB1.USERBYTE3

FB1.USERBYTE3 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

4

U8

 

RW

no

FB1.USERBYTE4

FB1.USERBYTE4 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

5

U8

 

RW

no

FB1.USERBYTE5

FB1.USERBYTE5 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

6

U8

 

RW

no

FB1.USERBYTE6

FB1.USERBYTE6 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

7

U8

 

RW

no

FB1.USERBYTE7

FB1.USERBYTE7 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B2h

8

U8

 

RW

no

FB1.USERBYTE8

FB1.USERBYTE8 (see "FB1.USERBYTE0 to FB1.USERBYTE7"

34B8h

0

INT32

 

RW

no

Sets the Compare 1 modulo value

CMP1.MODVALUE (see "CMPx.MODVALUE"

34B9h

 

Array

 

 

 

Compare1 modulo bounds

34B9h

0

U8

 

RO

no

highest sub-index

34B9h

1

U8

 

RW

no

Compare1 modulo bound 1

CMP1.MODBOUND1 (see "CMPx.MODBOUND1"

34B9h

2

U8

 

RW

no

Compare1 modulo bound 2

CMP1.MODBOUND2 (see "CMPx.MODBOUND2"

34BAh

 

Array

 

 

 

CMP1 setpoints

34BAh

0

U8

 

RO

no

highest sub-index

34BAh

1

INT32

 

RW

no

Compare1 setpoint 0

CMP1.SETPOINT 0 (see "CMPx.SETPOINT"

34BAh

2

INT32

 

RW

no

Compare1 setpoint 1

CMP1.SETPOINT 1 (see "CMPx.SETPOINT"

34BAh

3

INT32

 

RW

no

Compare1 setpoint 2

CMP1.SETPOINT 2 (see "CMPx.SETPOINT"

34BAh

4

INT32

 

RW

no

Compare1 setpoint 3

CMP1.SETPOINT 3 (see "CMPx.SETPOINT"

34BAh

5

INT32

 

RW

no

Compare1 setpoint 4

CMP1.SETPOINT 4 (see "CMPx.SETPOINT"

34BAh

6

INT32

 

RW

no

Compare1 setpoint 5

CMP1.SETPOINT 5 (see "CMPx.SETPOINT"

34BAh

7

INT32

 

RW

no

Compare1 setpoint 6

CMP1.SETPOINT 6 (see "CMPx.SETPOINT"

34BAh

8

INT32

 

RW

no

Compare1 setpoint 7

CMP1.SETPOINT 7 (see "CMPx.SETPOINT"

34BBh

 

Array

 

 

 

CMP1 widths

34BBh

0

U8

 

RO

no

highest sub-index

34BBh

1

INT32

 

RW

no

Compare1 width 0

CMP1.WIDTH 0 (see "CMPx.WIDTH"

34BBh

2

INT32

 

RW

no

Compare1 width 1

CMP1.WIDTH 1 (see "CMPx.WIDTH"

34BBh

3

INT32

 

RW

no

Compare1 width 2

CMP1.WIDTH 2 (see "CMPx.WIDTH"

34BBh

4

INT32

 

RW

no

Compare1 width 3

CMP1.WIDTH 3 (see "CMPx.WIDTH"

34BBh

5

INT32

 

RW

no

Compare1 width 4

CMP1.WIDTH 4 (see "CMPx.WIDTH"

34BBh

6

INT32

 

RW

no

Compare1 width 5

CMP1.WIDTH 5 (see "CMPx.WIDTH"

34BBh

7

INT32

 

RW

no

Compare1 width 6

CMP1.WIDTH 6 (see "CMPx.WIDTH"

34BBh

8

INT32

 

RW

no

Compare1 width 7

CMP1.WIDTH 7 (see "CMPx.WIDTH"

34BCh

 

Array

 

 

 

CMP1 widthtype

34BCh

0

U8

 

RO

no

highest sub-index

34BCh

1

U8

 

RW

no

Compare1 widthtype 0

CMP1.WIDTHTYPE 0 (see "CMPx.WIDTHTYPE"

34BCh

2

U8

 

RW

no

Compare1 widthtype 1

CMP1.WIDTHTYPE 1 (see "CMPx.WIDTHTYPE"

34BCh

3

U8

 

RW

no

Compare1 widthtype 2

CMP1.WIDTHTYPE 2 (see "CMPx.WIDTHTYPE"

34BCh

4

U8

 

RW

no

Compare1 widthtype 3

CMP1.WIDTHTYPE 3 (see "CMPx.WIDTHTYPE"

34BCh

5

U8

 

RW

no

Compare1 widthtype 4

CMP1.WIDTHTYPE 4 (see "CMPx.WIDTHTYPE"

34BCh

6

U8

 

RW

no

Compare1 widthtype 5

CMP1.WIDTHTYPE 5 (see "CMPx.WIDTHTYPE"

34BCh

7

U8

 

RW

no

Compare1 widthtype 6

CMP1.WIDTHTYPE 6 (see "CMPx.WIDTHTYPE"

34BCh

8

U8

 

RW

no

Compare1 widthtype 7

CMP1.WIDTHTYPE 7 (see "CMPx.WIDTHTYPE"

34BDh

 

Array

 

 

 

CMP1 modes

34BDh

0

U8

 

RO

no

highest sub-index

34BDh

1

U8

 

RW

no

Compare1 mode 0

CMP1.MODE 0 (see "CMPx.MODE"

34BDh

2

U8

 

RW

no

Compare1 mode 1

CMP1.MODE 1 (see "CMPx.MODE"

34BDh

3

U8

 

RW

no

Compare1 mode 2

CMP1.MODE 2 (see "CMPx.MODE"

34BDh

4

U8

 

RW

no

Compare1 mode 3

CMP1.MODE 3 (see "CMPx.MODE"

34BDh

5

U8

 

RW

no

Compare1 mode 4

CMP1.MODE 4 (see "CMPx.MODE"

34BDh

6

U8

 

RW

no

Compare1 mode 5

CMP1.MODE 5 (see "CMPx.MODE"

34BDh

7

U8

 

RW

no

Compare1 mode 6

CMP1.MODE 6 (see "CMPx.MODE"

34BDh

8

U8

 

RW

no

Compare1 mode 7

CMP1.MODE 7 (see "CMPx.MODE"

34C0h

 

Array

 

 

 

Compare0 handling

34C0h

0

U8

 

RO

no

highest sub-index

34C0h

1

U16

 

RW

no

Compare0 arm setpoints

CMP0.ARM 0..7 (see "CMPx.ARM"

34C0h

2

U16

 

RW

no

Compare0 states

CMP0.STATE 0..7 (see "CMPx.STATE"

34C1h

 

Array

 

 

 

Compare1 handling

34C1h

0

U8

 

RO

no

highest sub-index

34C1h

1

U16

 

RW

no

Compare1 arm setpoints

CMP1.ARM 0..7 (see "CMPx.ARM"

34C1h

2

U16

 

RW

no

Compare1 states

CMP1.STATE 0..7 (see "CMPx.STATE"

3501h

0

INT32

1:1

RW

no

Acceleration ramp

DRV.ACC, also see 6083h

3502h

0

INT32

1:1

RW

no

Acceleration ramp for homing/jog modes

HOME.ACC (see "HOME.ACC")

3506h

0

INT32

 

 

no

Action that hardware enable digital input will perform.

DRV.HWENMODE (see "DRV.HWENMODE"

3509h

0

INT32

1000:1

RO

no

Analog input voltage

AIN.VALUE (see "AIN.VALUE "

3522h

0

INT32

1:1

RW

no

Deceleration rate

DRV.DEC, also see 6084h

3524h

0

INT32

1:1

RW

no

Deceleration ramp for homing/jog modes

HOME.DEC (see "HOME.DEC")

352Ah

0

INT32

 

RW

no

Direction of movements

DRV.DIR (see "DRV.DIR "

3533h

0

U32

 

RO

no

Resolution of motor encoder

FB1.ENCRES (see "FB1.ENCRES "

3534h

0

U32

 

RO

no

Mode of EEO connector

DRV.EMUEMODE (see "DRV.EMUEMODE "

3535h

0

U32

 

RO

no

Resolution of EEO

DRV.EMUERES (see "DRV.EMUERES "

3537h

0

U32

 

RO

no

Location of EEO index pulse

DRV.EMUEZOFFSET (see "DRV.EMUEZOFFSET "

353Bh

0

INT32

 

RO

no

Selection of the feedback type

FB1.SELECT (see "FB1.SELECT "

3542h

0

U32

1000:1

RW

no

Position Control Loop: Proportional Gain

PL.KP (see "PL.KP "

3548h

0

U32

1000:1

RW

no

Velocity Control Loop: Proportional Gain

VL.KP (see "VL.KP "

354Bh

0

INT32

1000:1

RW

no

Sets the velocity loop velocity feedforward gain value

VL.KVFF (see "VL.KVFF "

354Dh

0

INT32

1000:1

RW

no

Velocity Control Loop: I-Integration Time

VL.KI (see "VL.KI "

3558h

0

INT32

1000:1

RO

no

Current Monitor

IL.FB (see "IL.FB "

3559h

0

INT32

1000:1

RO

no

Drive Ifold

IL.DIFOLD (see "IL.DIFOLD "

355Ah

0

INT32

1000:1

RW

no

I2T Warning

IL.FOLDWTHRESH (see "IL.FOLDWTHRESH "

3562h

0

INT32

 

RW

no

FunctionClosedA function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. of Digital Input 1

DIN1.MODE (see "DIN1.MODE TO DIN7.MODE"

3565h

0

INT32

 

RW

no

Function of Digital Input 2

DIN2.MODE (see "DIN1.MODE TO DIN7.MODE"

3568h

0

INT32

 

RW

no

Function of Digital Input 3

DIN3.MODE (see "DIN1.MODE TO DIN7.MODE"

356Bh

0

INT32

 

RW

no

Function of Digital Input 4

DIN4.MODE (see "DIN1.MODE TO DIN7.MODE"

356Eh

0

INT32

1000:1

RW

no

Application Peak Current, positive direction

IL.LIMITP (see "IL.LIMITP "

356Fh

0

INT32

1000:1

RW

no

Application Peak Current, negative direction

IL.LIMITN (see "IL.LIMITN "

3586h

0

U32

 

RW

no

Sets the motor temperature fault level

MOTOR.TEMPFAULT (see "MOTOR.TEMPFAULT "

3587h

0

INT32

 

RW

no

Select Motor Holding Brake

MOTOR.BRAKE (see "MOTOR.BRAKE "

358Eh

0

U32

1000:1

RW

no

Motor Continuous Current Rating

MOTOR.ICONT (see "MOTOR.ICONT "

358Fh

0

U32

1000:1

RW

no

Motor Peak Current Rating

MOTOR.IPEAK (see "MOTOR.IPEAK "

3593h

0

U32

1000:1

RW

no

Sets the torqueClosedTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist constant of the motor

MOTOR.KT (see "MOTOR.KT "

3596h

0

U32

1000:1

RO

no

Sets the proportional gain of the d-component current PI-regulator as a percentage of IL.KP

IL.KPDRATIO (see "IL.KPDRATIO "

3598h

0

INT32

1000:1

RW

no

Absolute Gain of Current Control loop

IL.KP (see "IL.KP "

359Ch

0

U32

 

RW

no

Sets the motor phase.

MOTOR.PHASE (see "MOTOR.PHASE "

359Dh

0

U32

 

RW

no

Sets the number of motor poles

MOTOR.POLES (see "MOTOR.POLES "

35A3h

0

U32

 

RW

no

Sets the maximum motor speed

MOTOR.VMAX (see "MOTOR.VMAX "

35A4h

0

INT32

1000:1

RW

no

Maximum motor current

IL.MIFOLD (see "IL.MIFOLD "

35ABh

0

U32

1000:1

RW

no

Sets the motor inertia

MOTOR.INERTIA (see "MOTOR.INERTIA "

35AFh

0

U32

 

RW

no

Sets the digital output 1 mode

DOUT1.MODE (see "DOUT1.MODE and DOUT2.MODE"

35B2h

0

U32

 

RW

no

Sets the digital output 2 mode

DOUT2.MODE (see "DOUT1.MODE and DOUT2.MODE"

35B4h

0

INT32

 

RW

no

Operating Mode

DRV.OPMODE (see "DRV.OPMODE "

35B8h

0

U32

 

RW

no

Table number for motion task

MT.TNUM (see "MT.TNUM")

35B9h

0

INT32

 

RW

no

Control for Motion Task 0

MT.CNTL (see "MT.CNTL")

35BCh

0

INT32

 

RW

no

Next Task Number for Motion Task 0

MT.MTNEXT (see "MT.MTNEXT ")

35BDh

0

U32

 

RW

no

Time to next motion task

MT.TNEXT (see "MT.TNEXT")

35C2h

0

INT32

 

RW

no

Select regen resistor

REGEN.REXT (see "REGEN.REXT "

35C5h

0

INT32

1:1

RO

no

Actual Following Error

PL.ERR (see "PL.ERR "

35C6h

0

INT32

1:1

RW

no

In-Position Window (profile position mode)

MT.TPOSWND (see "MT.TPOSWND")

35C7h

0

INT32

1:1

RW

no

Max. Following Error

PL.ERRFTHRESH (see "PL.ERRFTHRESH "

35CAh

0

INT32

 

RW

no

Position Resolution (Numerator)

UNIT.PIN (see "UNIT.PIN ")

35CBh

0

INT32

 

RW

no

Position Resolution (Denominator)

UNIT.POUT (see "UNIT.POUT ")

35CFh

0

INT32

 

RW

no

reserved

PL.MODPEN (see "PL.MODPEN")

35D2h

0

U32

 

RO

no

Mechanical Position

FB1.MECHPOS (see "FB1.MECHPOS "

35E2h

0

U32

1:1

RW

no

Sets the current limit during homing procedure to a mechanical stop

HOME.IPEAK (see "HOME.IPEAK")

35EBh

0

INT32

 

WO

no

Save Data in EEPROM

DRV.NVSAVE (see "DRV.NVSAVE "

35F0h

0

INT32

 

WO

no

Set Reference Point

HOME.SET (see "HOME.SET")

35FEh

0

INT32

 

WO

no

Stop Motion Task

DRV.STOP (see "DRV.STOP "

35FFh

0

U32

 

RW

no

Selects between disable immediately or stop and then disable

DRV.DISMODE (see "DRV.DISMODE"

3610h

0

INT32

 

RO

no

Ambient Temperature

DRV.TEMPERATURES (see "DRV.TEMPERATURES "

3611h

0

INT32

 

RO

no

Heat Sink Temperature

DRV.TEMPERATURES (see "DRV.TEMPERATURES "

3612h

0

INT32

 

RO

no

Motor Temperature

MOTOR.TEMP (see "MOTOR.TEMP "

3617h

0

U32

1:1

RW

no

Undervoltage mode

VBUS.UVMODE (see "VBUS.UVMODE "

3618h

0

INT32

1:1

RO

no

Actual Velocity

VL.FB (see "VL.FB "

361Ah

0

INT32

 

RO

no

DC-bus voltage

VBUS.VALUE (see "VBUS.VALUE "

361Dh

0

U32

1000:1

RW

no

Voltage level for undervoltage fault

VBUS.UVFTHRESH (see "VBUS.UVFTHRESH "

3622h

0

INT32

1:1

RW

no

Max. Velocity

VL.LIMITP (see "VL.LIMITP "

3623h

0

INT32

1:1

RW

no

Max. Negative Velocity

VL.LIMITN (see "VL.LIMITN "

3627h

0

INT32

1:1

RW

no

Overspeed

VL.THRESH

(see "VL.THRESH "

3629h

0

INT32

1000:1

RW

no

SW1 Velocity Scaling Factor

AIN.VSCALE (see "AIN.VSCALE "

3637h

0

INT32

1:1

RW

no

reserved

PL.MODP1 (see "PL.MODP1 ")

3638h

0

INT32

1:1

RW

no

reserved

PL.MODP2 (see "PL.MODP2 ")

3656h

0

U64

1:1

RW

no

Initial feedback position

FB1.ORIGIN (see "FB1.ORIGIN "

3659h

0

INT32

 

RW

no

Type of acceleration setpoint for the system

UNIT.ACCROTARY (see "UNIT.ACCROTARY ")

365Bh

0

INT32

 

RW

no

Presetting for motion task that is processed later

MT.NUM (see "MT.NUM ")

365Fh

0

INT32

 

RW

no

Systemwide Definition of Velocity/Speed

UNIT.VROTARY (see "UNIT.VROTARY ")

3660h

0

INT32

 

RW

no

Set Resolution of the Position

UNIT.PROTARY (see "UNIT.PROTARY ")

366Eh

0

INT32

 

RW

no

Disable Delaytime with Holding Brake

MOTOR.TBRAKEAPP (see "MOTOR.TBRAKEAPP "

366Fh

0

INT32

 

RW

no

Enable Delaytime with Holding Brake

MOTOR.TBRAKERLS (see "MOTOR.TBRAKERLS "

3683h

0

U16

 

RW

no

Delay for wake and shake timing

WS.TDELAY1 (see "WS.TDELAY1 "

3685h

0

U16

 

RW

no

Sets delay for wake and shake timing

WS.TDELAY2 (see "WS.TDELAY2 "

36D0h

0

U16

 

RW

no

Sets wake and shake current-vector appliance time

WS.T (see "WS.T "

36D1h

0

U32

1:1

RW

no

Sets the minimum movement required for wake and shake

WS.DISTMIN (see "WS.DISTMIN "

36D7h

0

U32

1000:1

RW

no

Sets homing auto move flag

HOME.AUTOMOVE (see "HOME.AUTOMOVE")

36E2h

0

U8

 

RW

no

Sets the number of repetitions for wake and shake

WS.NUMLOOPS (see "WS.NUMLOOPS "

36E5h

0

U32

 

RW

no

CANClosed"Controller area network" CAN is a broadcast, differential serial bus standard developed for connecting electronic control units. Each node is able to send and receive messages, but not simultaneously baud rate selection

FBUS.PARAM01 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36E6h

0

U32

 

RW

no

pll synchronization

FBUS.PARAM02 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36E7h

0

U32

 

RW

no

-

FBUS.PARAM03 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36E8h

0

U32

 

RW

no

SYNC surveillance

FBUS.PARAM04 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36E9h

0

U32

 

RW

no

-

FBUS.PARAM05 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36EAh

0

U32

 

RW

no

-

FBUS.PARAM06 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36EBh

0

U32

 

RW

no

-

FBUS.PARAM07 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36ECh

0

U32

 

RW

no

-

FBUS.PARAM08 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36EDh

0

U32

 

RW

no

-

FBUS.PARAM09 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36EEh

0

U32

 

RW

no

-

FBUS.PARAM10 (see "FBUS.PARAM1 TO FBUS.PARAM10"

36F6h

0

INT32

 

RW

no

Function of Digital Input 5

DIN5.MODE (see "DIN1.MODE TO DIN7.MODE"

36F9h

0

INT32

 

RW

no

Function of Digital Input 6

DIN6.MODE (see "DIN1.MODE TO DIN7.MODE"

36FCh

0

U32

 

RW

no

Function of Digital Input 7

DIN7.MODE (see "DIN1.MODE TO DIN7.MODE"

3856h

0

INT32

1:1

RW

no

velocity window for profile position mode

MT.TVELWND (see "MT.TVELWND")